How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 9.57 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | T: | 1.938 |
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | AA: | 14 |
| L1: | 13.46 in | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

