How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 3.69 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AA: | 14 | T: | 1.938 |
| AB: | 6.38 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| AE2: | 0.63 | L: | 9.57 in |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

