How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| AA: | 14 | G: | 3.26 |
| AG: | 8.5 | L1: | 13.46 in |
| V: | 2.75 in | AF: | 0.38 |
| U: | 1.25 in | BE1: | 0.5 in |
| D: | 4.5 | H: | 0.53 in |
| L: | 9.57 in | I: | 6.1 in |
| AE2: | 0.63 | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Series Code: | OE | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 5.23 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

