How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| L: | 9.57 in | T: | 1.938 |
| U: | 1.25 in | L1: | 13.46 in |
| BE1: | 0.5 in | D: | 4.5 |
| I: | 6.1 in | BF: | 0.53 |
| AF: | 0.38 | AE2: | 0.63 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

