How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.53 |
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | L: | 9.57 in |
| AB: | 6.38 | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| T: | 1.938 | I: | 6.1 in |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| AK: | 8.5 | L1: | 13.46 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

