How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
| L: | 9.57 in | AK: | 8.5 |
| L1: | 13.46 in | G: | 3.26 |
| AG: | 8.5 | AB: | 6.38 |
| T: | 1.938 | U: | 1.25 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Motor Frame Size: | 250TC |
| Output RPM: | 58.3 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

