How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | L: | 9.57 in |
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| BD: | 9 | U: | 1.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | L1: | 13.46 in |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Bore Code: | 31 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

