How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| D: | 4.5 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AE2: | 0.63 | V: | 2.75 in |
| BF: | 0.53 | L1: | 13.46 in |
| AG: | 8.5 | BD: | 9 |
| T: | 1.938 | AJ: | 7.25 |
| P: | 3.69 in | BE1: | 0.5 in |
| LL: | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 31 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

