How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 9.57 in |
| BD: | 9 | L1: | 13.46 in |
| LL: | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.938 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.53 | U: | 1.25 in |
| AB: | 6.38 | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

