How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 1.938 | G: | 3.26 |
| BD: | 9 | AJ: | 7.25 |
| U: | 1.25 in | AF: | 0.38 |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | AA: | 14 |
| L1: | 13.46 in | AB: | 6.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Bore Code: | 31 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

