How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AE2: | 0.63 |
| L: | 9.57 in | BF: | 0.53 |
| G: | 3.26 | BE1: | 0.5 in |
| AB: | 6.38 | AF: | 0.38 |
| T: | 1.938 | D: | 4.5 |
| AG: | 8.5 | L1: | 13.46 in |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
| AJ: | 7.25 | I: | 6.1 in |
| P: | 3.69 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Series Code: | OE |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

