How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | I: | 6.1 in |
| AJ: | 7.25 | H: | 0.53 in |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.5 | AB: | 6.38 |
| BD: | 9 | AF: | 0.38 |
| AA: | 14 | AK: | 8.5 |
| L1: | 13.46 in | G: | 3.26 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | T: | 1.938 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

