How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AB: | 6.38 |
| L1: | 13.46 in | I: | 6.1 in |
| V: | 2.75 in | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| AG: | 8.5 | L: | 9.57 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 1.938 | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

