How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | U: | 1.25 in |
| BE1: | 0.5 in | AA: | 14 |
| AE2: | 0.63 | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | BD: | 9 |
| L: | 9.57 in | BF: | 0.53 |
| T: | 1.938 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 6.1 in | L1: | 13.46 in |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

