How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| G: | 3.26 | BE1: | 0.5 in |
| L: | 9.57 in | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| L1: | 13.46 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | T: | 1.938 |
| AK: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

