How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| BE1: | 0.5 in | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 3.26 | L1: | 13.46 in |
| L: | 9.57 in | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| T: | 1.938 | BF: | 0.53 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

