How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| L1: | 13.46 in | AJ: | 7.25 |
| D: | 4.5 | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| U: | 1.25 in | I: | 6.1 in |
| AB: | 6.38 | L: | 9.57 in |
| BD: | 9 | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| T: | 1.938 | AA: | 14 |
| AK: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

