How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | AK: | 8.5 |
| T: | 1.938 | D: | 4.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| LL: | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | BF: | 0.53 |
| H: | 0.53 in | L1: | 13.46 in |
| BD: | 9 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| AJ: | 7.25 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

