How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.63 |
| H: | 0.53 in | LM: | 11.81 |
| AG: | 8.5 | AJ: | 5.88 |
| L: | 9.57 in | AB: | 6.38 |
| G: | 3.26 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
| P: | 3.69 in | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

