How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| LM: | 11.81 | AB: | 6.38 |
| AG: | 8.5 | T: | 1.938 |
| U: | 1.25 in | AK: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.41 | V: | 2.75 in |
| AF: | 0.38 | I: | 6.1 in |
| L: | 9.57 in | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| AJ: | 5.88 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 31 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

