How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AB: | 6.38 | AF: | 0.38 |
| AE2: | 0.63 | AK: | 4.5 |
| LM: | 11.81 | AA: | 14 |
| L: | 9.57 in | P: | 3.69 in |
| AJ: | 5.88 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| U: | 1.25 in | H: | 0.53 in |
| BF: | 0.41 | D: | 4.5 |
| T: | 1.938 | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

