How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| AA: | 14 | I: | 6.1 in |
| AE2: | 0.63 | U: | 1.25 in |
| AK: | 4.5 | AF: | 0.38 |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | T: | 1.938 |
| LM: | 11.81 | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

