How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 14 | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LM: | 11.81 |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | U: | 1.25 in |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | AB: | 6.38 |
| L: | 9.57 in | T: | 1.938 |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 31 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

