How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 1.25 in |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.938 | H: | 0.53 in |
| L: | 9.57 in | V: | 2.75 in |
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | BD: | 5.88 |
| LM: | 11.81 | AJ: | 5.88 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | BE: | 0.38 in |
| AE2: | 0.63 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

