How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.938 |
| L: | 9.57 in | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | BD: | 5.88 |
| U: | 1.25 in | I: | 6.1 in |
| AJ: | 5.88 | AG: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| AK: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Series Code: | OE |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

