How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.938 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | LM: | 11.81 |
| P: | 3.69 in | AF: | 0.38 |
| BD: | 5.88 | L: | 9.57 in |
| AK: | 4.5 | H: | 0.53 in |
| D: | 4.5 | G: | 3.26 |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

