How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AA: | 14 |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.41 | V: | 2.75 in |
| T: | 1.938 | G: | 3.26 |
| AK: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | P: | 3.69 in |
| LL: | 4.25 in | BD: | 5.88 |
| LM: | 11.81 | BE: | 0.38 in |
| D: | 4.5 | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

