How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| LL: | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | AB: | 6.38 |
| AG: | 8.5 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
| U: | 1.25 in | P: | 3.69 in |
| G: | 3.26 | L: | 9.57 in |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | I: | 6.1 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 4.2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

