How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | G: | 3.26 |
| LM: | 11.81 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.938 | AF: | 0.38 |
| U: | 1.25 in | I: | 6.1 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| L: | 9.57 in | BE: | 0.38 in |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 4.2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

