How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| LM: | 11.81 | BF: | 0.41 |
| LL: | 4.25 in | AJ: | 5.88 |
| U: | 1.25 in | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| AE2: | 0.63 | BE: | 0.38 in |
| AF: | 0.38 | AK: | 4.5 |
| T: | 1.938 | AG: | 8.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.39 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

