How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 14 |
| BD: | 5.88 | V: | 2.75 in |
| G: | 3.26 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 4.25 in |
| AF: | 0.38 | T: | 1.938 |
| I: | 6.1 in | H: | 0.53 in |
| BE: | 0.38 in | AB: | 6.38 |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | LM: | 11.81 |
| L: | 9.57 in | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

