How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AA: | 14 |
| V: | 2.75 in | P: | 3.69 in |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.5 | AG: | 8.5 |
| AK: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | BD: | 5.88 |
| AF: | 0.38 | T: | 1.938 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

