How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| LM: | 11.81 | L: | 9.57 in |
| D: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| T: | 1.938 | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
| G: | 3.26 | AA: | 14 |
| I: | 6.1 in | U: | 1.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 80:1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Series Code: | OE | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

