How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.938 |
| AK: | 4.5 | LL: | 4.25 in |
| AG: | 8.5 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.26 |
| BD: | 5.88 | AE2: | 0.63 |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | AB: | 6.38 |
| BF: | 0.41 | D: | 4.5 |
| U: | 1.25 in | H: | 0.53 in |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | P: | 3.69 in |
Technical Specifications
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

