How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | AK: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| BD: | 5.88 | L: | 9.57 in |
| I: | 6.1 in | T: | 2 |
| LL: | 4.25 in | AA: | 14 |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | LM: | 11.81 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 10:1 | Bore Code: | 32 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

