How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE: | 0.38 in |
| H: | 0.53 in | V: | 2.75 in |
| LL: | 4.25 in | L: | 9.57 in |
| LM: | 11.81 | BD: | 5.88 |
| AB: | 6.38 | P: | 3.69 in |
| AJ: | 5.88 | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
| BF: | 0.41 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 2 |
| AF: | 0.38 | AG: | 8.5 |
| U: | 1.25 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 42YFC | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

