How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| V: | 2.75 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.5 | P: | 3.69 in |
| LM: | 11.81 | AB: | 6.38 |
| BF: | 0.41 | LL: | 4.25 in |
| T: | 2 | H: | 0.53 in |
| AA: | 14 | AE2: | 0.63 |
| AF: | 0.38 | G: | 3.26 |
| AG: | 8.5 | AK: | 4.5 |
Technical Specifications
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

