How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 11.81 | H: | 0.53 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | U: | 1.25 in |
| AJ: | 5.88 | LL: | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| AA: | 14 | T: | 2 |
| P: | 3.69 in | V: | 2.75 in |
| I: | 6.1 in | AK: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

