How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 9.57 in | BD: | 5.88 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2 | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| AK: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| LM: | 11.81 | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| U: | 1.25 in | AE2: | 0.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

