How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 4.25 in |
| AK: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | T: | 2 |
| U: | 1.25 in | I: | 6.1 in |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.26 |
| AB: | 6.38 | AA: | 14 |
| L: | 9.57 in | D: | 4.5 |
| V: | 2.75 in | P: | 3.69 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

