How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 6.38 | LM: | 11.81 |
| BE: | 0.38 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BD: | 5.88 | L: | 9.57 in |
| I: | 6.1 in | G: | 3.26 |
| T: | 2 | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 42YFC |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

