How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| AK: | 4.5 | LM: | 11.81 |
| T: | 2 | LL: | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| BD: | 5.88 | AJ: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| U: | 1.25 in | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| G: | 3.26 | AA: | 14 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

