How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| U: | 1.25 in | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| L: | 9.57 in | AF: | 0.38 |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | LM: | 11.81 |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | T: | 2 |
| AB: | 6.38 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

