How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| AK: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | V: | 2.75 in |
| BD: | 5.88 | L: | 9.57 in |
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.41 | U: | 1.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.63 |
| T: | 2 | G: | 3.26 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

