How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 4.5 | T: | 2 |
| AB: | 6.38 | BD: | 5.88 |
| U: | 1.25 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| LM: | 11.81 | AJ: | 5.88 |
| P: | 3.69 in | BF: | 0.41 |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 | I: | 6.1 in |
| D: | 4.5 | L: | 9.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Bore Code: | 32 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

