How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.41 |
| I: | 6.1 in | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| BD: | 5.88 | AF: | 0.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | LM: | 11.81 |
| BE: | 0.38 in | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
| P: | 3.69 in | H: | 0.53 in |
| T: | 2 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Diameter (in): | 2 in | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.23 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

