How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | BE: | 0.38 in |
| LL: | 4.25 in | AK: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| BD: | 5.88 | D: | 4.5 |
| V: | 2.75 in | AJ: | 5.88 |
| L: | 9.57 in | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LM: | 11.81 | AA: | 14 |
| T: | 2 | I: | 6.1 in |
Technical Specifications
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.2 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 40:1 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

