How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 5.88 |
| LM: | 11.81 | I: | 6.1 in |
| D: | 4.5 | G: | 3.26 |
| AG: | 8.5 | BD: | 5.88 |
| T: | 2 | Center Distance (in): | 4.25 in |
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 9.57 in | U: | 1.25 in |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

