How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AJ: | 5.88 |
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | U: | 1.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | P: | 3.69 in |
| AK: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | AA: | 14 |
| BD: | 5.88 | LL: | 4.25 in |
| H: | 0.53 in | T: | 2 |
| LM: | 11.81 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 2 in | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YFC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

