How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | D: | 4.5 |
| L: | 9.57 in | AA: | 14 |
| BE: | 0.38 in | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.41 |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 2 | AK: | 4.5 |
| P: | 3.69 in | LM: | 11.81 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

